IESNA:LM-63-2002
[TEST]P948826
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30347
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6091.9 6095.1 6082.2 6055 5896 5730.7 5703.4 5835 6140 6546.2
7037.4 7602.4 8197.9 8633 8966.8 9297.5 9599.3 9780.7 9843.3 9775.9
9435.6 8824 8042.2 6803 4995.5 2908.7 2258.6 2065.9 1836.4 1496.1
1149.3 892.5 669.4 419 239.2 96.3 0
6091.9 6066.2 6053.3 6035.7 5881.6 5713 5689 5807.7 6101.5 6520.5
6998.8 7544.6 8140.2 8589.6 8910.7 9247.8 9546.3 9739 9828.9 9748.6
9382.6 8783.9 7989.3 6697 4838.2 2817.2 2232.9 2046.7 1813.9 1470.4
1134.9 881.3 637.3 402.9 232.8 93.1 0
6091.9 6083.8 6077.4 6059.8 5937.8 5775.6 5724.3 5822.2 6079 6472.3
6937.8 7461.1 8051.9 8572 8931.5 9265.4 9617 9856.2 10005.4 9992.6
9745.4 9196.4 8443.5 7271.7 5542.9 3277.9 2273 2064.3 1871.7 1605.2
1295.4 963.1 712.7 465.5 253.6 115.6 0
6091.9 6077.4 6069.4 6083.8 6000.4 5860.7 5798.1 5847.9 6027.7 6342.3
6761.3 7228.4 7769.3 8353.6 8820.8 9191.6 9547.9 9857.8 10042.4 10129
10032.7 9695.6 9095.3 8042.2 6456.3 4130.3 2338.8 1940.7 1765.8 1557.1
1335.6 1109.2 858.8 573.1 327.5 146.1 0
6091.9 6085.5 6090.3 6122.4 6106.3 6032.5 5941 5931.3 6013.2 6201
6490 6862.4 7308.6 7822.3 8382.5 8901 9303.9 9653.9 9963.7 10191.6
10255.9 10114.6 9763 9190 8069.5 6082.2 3385.4 1717.6 1351.6 1138.1
927.8 748 582.7 410.9 223.1 81.9 0
6091.9 6095.1 6112.7 6156.1 6197.8 6197.8 6154.5 6114.3 6120.8 6199.4
6355.1 6599.1 6928.2 7316.7 7751.7 8303.9 8891.4 9387.4 9674.8 9809.6
9897.9 9941.2 9926.8 9909.1 9737.4 8726.1 6533.3 3639.1 1655 1062.7
836.3 648.5 473.5 325.9 187.8 69 0
6091.9 6098.3 6132 6183.4 6257.2 6323 6368 6403.3 6400.1 6461.1
6563.8 6721.1 6939.4 7189.9 7496.5 7870.5 8295.9 8763 9183.6 9531.9
9883.4 10278.3 10673.2 11084.2 11593 11878.7 10997.5 8700.4 5621.5 2823.6
1354.8 833.1 565 367.6 210.3 73.8 0
6091.9 6103.1 6149.7 6223.5 6303.8 6384 6480.3 6589.5 6721.1 6889.7
7104.8 7352 7618.5 7913.8 8265.4 8695.6 9182 9718.1 10302.4 10934.9
11665.3 12463.1 13355.6 14243.3 15238.5 16395.9 17524.4 17810.1 16773.1 14309.1
10636.3 6746.8 3934.4 2173.5 959.9 231.2 0
6091.9 6119.2 6175.3 6260.4 6343.9 6419.3 6510.8 6636 6782.1 7003.6
7295.8 7631.3 8029.4 8520.6 9117.7 9857.8 10715 11707 12776.1 13867.6
15108.5 16286.7 17676.9 19089.5 20784.6 22450.8 24569.7 26839.6 28645.4 28456
25041.7 18871.2 11928.5 4780.4 873.2 192.6 0
6091.9 6117.6 6186.6 6266.8 6350.3 6440.2 6534.9 6661.7 6814.2 7034.1
7303.8 7628.1 8011.7 8504.5 9116.1 9893.1 10782.4 11857.9 13045.8 14262.5
15540.3 16845.3 18243.5 19768.5 21396.2 23092.9 25019.2 27112.4 29157.5 29518.7
26112.4 19059 10812.9 2815.6 600.4 178.2 0
6091.9 6116 6170.5 6278.1 6366.4 6464.3 6544.5 6661.7 6822.3 7014.9
7247.6 7512.5 7814.3 8228.4 8772.6 9430.8 10227 11206.2 12321.8 13538.6
14761.8 16015.4 17310.9 18693 20201.9 21685.1 23231 24584.2 25613.2 24876.3
21439.5 14774.6 6430.6 1240.8 374 123.6 0
6091.9 6109.5 6183.4 6276.5 6361.6 6446.6 6526.9 6620 6750 6889.7
7055 7215.5 7376.1 7592.8 7910.6 8331.2 8836.8 9515.8 10315.2 11220.6
12206.2 13225.5 14227.2 15244.9 16302.8 17293.2 18286.9 19187.4 19378.4 17699.3
14272.2 9806.4 4184.9 833.1 250.4 69 0
6091.9 6109.5 6170.5 6241.2 6311.8 6355.1 6398.5 6435.4 6469.1 6509.2
6522.1 6478.7 6396.9 6310.2 6249.2 6246 6332.7 6579.9 6981.2 7486.8
8085.6 8745.3 9409.9 10071.3 10713.3 11247.9 11565.7 11743.9 11291.2 9498.2
6965.1 4306.8 1717.6 488 179.8 44.9 0
6091.9 6087.1 6101.5 6122.4 6109.5 6024.5 5892.8 5695.4 5435.3 5091.8
4661.6 4160.8 3663.1 3247.4 2916.7 2643.8 2433.5 2298.7 2229.7 2213.6
2257 2343.6 2427.1 2509 2547.5 2484.9 2292.3 1985.7 1516.9 1077.1
783.4 568.3 414.2 290.5 175 46.6 0
6091.9 6051.7 6002 5904.1 5727.5 5433.7 5040.4 4541.2 3982.6 3475.3
3059.6 2698.4 2364.5 2117.3 1982.5 1919.9 1876.5 1823.5 1767.4 1714.4
1651.8 1566.7 1467.2 1378.9 1293.8 1208.7 1125.3 1035.4 929.4 809
685.4 565 436.6 300.2 163.7 36.9 0
6091.9 6011.6 5865.5 5618.3 5233.1 4685.7 4085.3 3513.9 3093.3 2735.3
2430.3 2258.6 2159 2072.4 1982.5 1907 1866.9 1852.4 1825.2 1764.2
1675.9 1587.6 1497.7 1411 1316.3 1223.2 1128.5 1027.4 929.4 821.9
707.9 581.1 436.6 282.5 144.5 30.5 0
6091.9 5985.9 5740.3 5337.4 4746.7 4025.9 3415.9 2993.8 2656.7 2446.4
2346.9 2255.4 2159 2056.3 1961.6 1903.8 1886.2 1876.5 1854 1781.8
1614.9 1520.2 1435.1 1353.2 1277.8 1207.1 1120.5 1024.1 921.4 805.8
680.6 545.8 404.5 272.9 146.1 40.1 0
6091.9 5944.2 5602.3 5045.3 4281.2 3529.9 3049.9 2695.2 2502.6 2419.1
2314.8 2213.6 2144.6 2070.8 1969.6 1905.4 1876.5 1838 1667.8 1595.6
1571.5 1561.9 1534.6 1491.3 1425.4 1338.8 1216.8 1102.8 977.6 852.4
724 595.5 462.3 327.5 192.6 65.8 0
6091.9 5933 5515.6 4823.7 3955.3 3276.3 2847.7 2573.2 2491.3 2396.6
2281 2202.4 2152.6 2086.8 1966.4 1884.5 1820.3 1643.8 1582.8 1557.1
1536.2 1531.4 1512.1 1460.8 1372.5 1268.1 1155.8 1033.8 907 793
682.2 573.1 468.7 362.8 364.4 276.1 0
6091.9 5889.6 5393.6 4611.8 3708.1 3123.8 2725.7 2549.1 2489.7 2382.2
2271.4 2200.8 2159 2093.2 1952 1828.4 1666.2 1539.4 1499.3 1462.4
1438.3 1423.8 1358 1284.2 1200.7 1117.2 1019.3 924.6 820.3 714.3
614.8 512.1 415.8 500.8 449.5 150.9 0
6091.9 5876.8 5350.3 4536.4 3607 3001.8 2645.4 2539.5 2484.9 2380.6
2271.4 2205.6 2175.1 2114.1 1942.3 1760.9 1549.1 1460.8 1404.6 1359.6
1337.2 1287.4 1203.9 1126.9 1048.2 959.9 882.9 805.8 724 650.1
613.2 484.8 402.9 557 256.8 64.2 0
6091.9 5897.6 5382.4 4546 3629.4 3041.9 2659.9 2545.9 2501 2398.2
2281 2218.4 2186.3 2131.8 1964.8 1762.5 1545.8 1457.6 1398.2 1351.6
1325.9 1277.8 1195.9 1123.7 1043.4 958.3 873.2 796.2 720.8 630.9
552.2 454.3 402.9 558.6 221.5 54.6 0
